Grove Gear 17YF-1-1.000-140TC-15-L1
Part #:17YF-1-1.000-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| I: | 3.24 in | AJ: | 5.88 |
| AE2: | 0.56 | AK: | 4.5 |
| AF: | 0.19 | D: | 2.06 |
| BF: | 0.41 | T: | 1 |
| LL: | 1.98 in | H: | 0.53 in |
| P: | 1.38 in | LQ: | 4.09 in |
| G: | 1.82 | AA: | 7.44 |
| BD: | 5.88 | AB: | 3.44 |
| AG: | 4.35 | V: | 1.44 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 117 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 17YF |
| Input HP @ 1750 RPM: | 1.03 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

