Grove Gear 17YF-1-1.000-140TC-15-L2
Part #:17YF-1-1.000-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | BF: | 0.41 |
| AE2: | 0.56 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | AF: | 0.19 |
| AA: | 7.44 | T: | 1 |
| AB: | 3.44 | AJ: | 5.88 |
| BE: | 0.38 in | G: | 1.82 |
| D: | 2.06 | H: | 0.53 in |
| LL: | 1.98 in | V: | 1.44 in |
| P: | 1.38 in | AG: | 4.35 |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Diameter (in): | 1 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Center Distance (in): | 1.75 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 17YF |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft Direction: | 1 | Output RPM: | 117 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

