Grove Gear 17YF-1-1.000-140TC-15-L3
Part #:17YF-1-1.000-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | H: | 0.53 in |
| LQ: | 4.09 in | AE2: | 0.56 |
| G: | 1.82 | I: | 3.24 in |
| BE: | 0.38 in | P: | 1.38 in |
| BD: | 5.88 | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| AF: | 0.19 | AA: | 7.44 |
| AB: | 3.44 | AG: | 4.35 |
| T: | 1 | AK: | 4.5 |
| AJ: | 5.88 | V: | 1.44 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.03 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Model Code: | 17YF |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 1.75 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Output RPM: | 117 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

