Grove Gear 17YF-1-1.000-140TC-15-L9
Part #:17YF-1-1.000-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AE2: | 0.56 |
| H: | 0.53 in | V: | 1.44 in |
| BF: | 0.41 | LQ: | 4.09 in |
| AK: | 4.5 | AF: | 0.19 |
| LL: | 1.98 in | AG: | 4.35 |
| AJ: | 5.88 | G: | 1.82 |
| AB: | 3.44 | P: | 1.38 in |
| BD: | 5.88 | T: | 1 |
| AA: | 7.44 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | D: | 2.06 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Model Code: | 17YF | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.03 | Input Style: | C-Face Quill |
| Series Code: | OE | Bore Code: | 16 |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

