How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.38 in |
| AE2: | 0.56 | AK: | 4.5 |
| I: | 3.24 in | LL: | 1.98 in |
| LQ: | 4.09 in | V: | 1.44 in |
| D: | 2.06 | T: | 1 |
| G: | 1.82 | AA: | 7.44 |
| BD: | 5.88 | AJ: | 5.88 |
| H: | 0.53 in | AB: | 3.44 |
| BF: | 0.41 | AG: | 4.35 |
| Center Distance (in): | 1.75 in | AF: | 0.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 17YF |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 0.814 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

