Grove Gear 17YF-1-1.000-140TC-20-L4
Part #:17YF-1-1.000-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | LQ: | 4.09 in |
| BE: | 0.38 in | G: | 1.82 |
| BF: | 0.41 | T: | 1 |
| AA: | 7.44 | BD: | 5.88 |
| I: | 3.24 in | AE2: | 0.56 |
| H: | 0.53 in | AG: | 4.35 |
| V: | 1.44 in | D: | 2.06 |
| LL: | 1.98 in | AF: | 0.19 |
| AK: | 4.5 | P: | 1.38 in |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 0.814 |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Model Code: | 17YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

