How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 4.35 |
| BE: | 0.38 in | LL: | 1.98 in |
| G: | 1.82 | P: | 1.38 in |
| D: | 2.06 | V: | 1.44 in |
| AK: | 4.5 | H: | 0.53 in |
| AJ: | 5.88 | LQ: | 4.09 in |
| T: | 1 | AB: | 3.44 |
| AF: | 0.19 | AA: | 7.44 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 1.7 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 17YF | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Output RPM: | 350 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

