Grove Gear 17YF-1-1.000-140TC-5-L1
Part #:17YF-1-1.000-140TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AK: | 4.5 |
| AJ: | 5.88 | AF: | 0.19 |
| LQ: | 4.09 in | I: | 3.24 in |
| H: | 0.53 in | AA: | 7.44 |
| BF: | 0.41 | AE2: | 0.56 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| BD: | 5.88 | LL: | 1.98 in |
| T: | 1 | AB: | 3.44 |
| D: | 2.06 | G: | 1.82 |
| AG: | 4.35 | V: | 1.44 in |
Technical Specifications
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Model Code: | 17YF | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Center Distance (in): | 1.75 |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.7 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

