Grove Gear 17YF-1-1.000-140TC-5-L2
Part #:17YF-1-1.000-140TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 3.44 |
| AG: | 4.35 | Center Distance (in): | 1.75 in |
| D: | 2.06 | G: | 1.82 |
| AE2: | 0.56 | T: | 1 |
| BE: | 0.38 in | AK: | 4.5 |
| AF: | 0.19 | AJ: | 5.88 |
| LQ: | 4.09 in | V: | 1.44 in |
| LL: | 1.98 in | I: | 3.24 in |
| AA: | 7.44 | BD: | 5.88 |
| H: | 0.53 in | P: | 1.38 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Output RPM: | 350 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 17YF |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.7 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

