Grove Gear 17YF-1-1.000-140TC-60-L1
Part #:17YF-1-1.000-140TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 5.88 |
| BD: | 5.88 | LL: | 1.98 in |
| AG: | 4.35 | AK: | 4.5 |
| H: | 0.53 in | D: | 2.06 |
| BF: | 0.41 | G: | 1.82 |
| Center Distance (in): | 1.75 in | T: | 1 |
| AB: | 3.44 | LQ: | 4.09 in |
| BE: | 0.38 in | I: | 3.24 in |
| AA: | 7.44 | AE2: | 0.56 |
| P: | 1.38 in | V: | 1.44 in |
Technical Specifications
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.317 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Ratio: | 60:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 17YF | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

