Grove Gear 17YF-1-1.000-140TC-60-L3
Part #:17YF-1-1.000-140TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | BD: | 5.88 |
| V: | 1.44 in | AG: | 4.35 |
| P: | 1.38 in | Center Distance (in): | 1.75 in |
| H: | 0.53 in | AJ: | 5.88 |
| I: | 3.24 in | AK: | 4.5 |
| AE2: | 0.56 | AB: | 3.44 |
| D: | 2.06 | G: | 1.82 |
| BE: | 0.38 in | AA: | 7.44 |
| BF: | 0.41 | T: | 1 |
| LL: | 1.98 in | AF: | 0.19 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.317 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 17YF |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

