Grove Gear 17YF-1-1.000-140TC-60-L9
Part #:17YF-1-1.000-140TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.56 |
| AA: | 7.44 | LQ: | 4.09 in |
| G: | 1.82 | AB: | 3.44 |
| V: | 1.44 in | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| BD: | 5.88 | D: | 2.06 |
| P: | 1.38 in | I: | 3.24 in |
| AJ: | 5.88 | AG: | 4.35 |
| T: | 1 | LL: | 1.98 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Input Bore (C Face): | 0.875 |
| Bore Code: | 16 | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.317 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 17YF |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

