Grove Gear 17YF-1-1.000-140TC-7.5-L1
Part #:17YF-1-1.000-140TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.56 |
| BD: | 5.88 | BE: | 0.38 in |
| LL: | 1.98 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | T: | 1 |
| AA: | 7.44 | AF: | 0.19 |
| G: | 1.82 | AK: | 4.5 |
| I: | 3.24 in | V: | 1.44 in |
| D: | 2.06 | AG: | 4.35 |
| AB: | 3.44 | P: | 1.38 in |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 17YF |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Input Style: | C-Face Quill |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.67 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 0.875 | Ratio: | 7.5:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

