Grove Gear 17YF-1-1.000-140TC-7.5-L2
Part #:17YF-1-1.000-140TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BD: | 5.88 |
| D: | 2.06 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | LL: | 1.98 in |
| P: | 1.38 in | AK: | 4.5 |
| LQ: | 4.09 in | V: | 1.44 in |
| H: | 0.53 in | AA: | 7.44 |
| AB: | 3.44 | T: | 1 |
| AE2: | 0.56 | G: | 1.82 |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 4.35 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Model Code: | 17YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.67 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

