Grove Gear 17YF-1-1.000-48CZ-100-L2
Part #:17YF-1-1.000-48CZ-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | AJ: | 3.75 |
| D: | 2.06 | AF: | 0.19 |
| AK: | 3 | BD: | 3.88 |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| I: | 3.24 in | LQ: | 4.09 in |
| P: | 1.38 in | G: | 1.82 |
| BF: | 0.28 | BE: | 0.38 in |
| AA: | 7.44 | H: | 0.53 in |
| AB: | 3.44 | V: | 1.44 in |
| T: | 1 | AE2: | 0.56 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Bore Code: | 16 | Series Code: | OE |
| Ratio: | 100:1 | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/8 X 1/16 | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.5 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.141 |
| Output Shaft: | Hollow Bore | Model Code: | 17YF |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

