Grove Gear 17YF-1-1.000-48CZ-20-L2
Part #:17YF-1-1.000-48CZ-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| AG: | 4.35 | LQ: | 4.09 in |
| AJ: | 3.75 | D: | 2.06 |
| BF: | 0.28 | AK: | 3 |
| AE2: | 0.56 | AF: | 0.19 |
| BE: | 0.38 in | G: | 1.82 |
| BD: | 3.88 | AB: | 3.44 |
| AA: | 7.44 | LL: | 1.98 in |
| P: | 1.38 in | T: | 1 |
| I: | 3.24 in | V: | 1.44 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/8 X 1/16 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 17YF | Ratio: | 20:1 |
| Motor Frame Size: | 48CZ | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.5 | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.814 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

