Grove Gear 17YF-1-1.000-48CZ-20-L3
Part #:17YF-1-1.000-48CZ-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 4.35 |
| AE2: | 0.56 | BF: | 0.28 |
| I: | 3.24 in | AK: | 3 |
| AF: | 0.19 | D: | 2.06 |
| AB: | 3.44 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | P: | 1.38 in |
| BD: | 3.88 | G: | 1.82 |
| H: | 0.53 in | LQ: | 4.09 in |
| T: | 1 | AJ: | 3.75 |
| LL: | 1.98 in | AA: | 7.44 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.814 |
| Model Code: | 17YF | Ratio: | 20:1 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.5 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Motor Frame Size: | 48CZ |
| Input Keyway (C Face): | 1/8 X 1/16 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

