Grove Gear 17YF-1-1.000-48CZ-20-L4
Part #:17YF-1-1.000-48CZ-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BE: | 0.38 in |
| H: | 0.53 in | LL: | 1.98 in |
| AE2: | 0.56 | BD: | 3.88 |
| G: | 1.82 | T: | 1 |
| AK: | 3 | AB: | 3.44 |
| AA: | 7.44 | BF: | 0.28 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| P: | 1.38 in | I: | 3.24 in |
| AG: | 4.35 | LQ: | 4.09 in |
| AJ: | 3.75 | V: | 1.44 in |
Technical Specifications
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Output RPM: | 87.5 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.814 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 20:1 | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 48CZ | Input Bore (C Face): | 0.5 |
| Model Code: | 17YF | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

