How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | Center Distance (in): | 1.75 in |
| T: | 1 | AK: | 3 |
| V: | 1.44 in | AE2: | 0.56 |
| AG: | 4.35 | AB: | 3.44 |
| BF: | 0.28 | G: | 1.82 |
| I: | 3.24 in | H: | 0.53 in |
| LL: | 1.98 in | AJ: | 3.75 |
| BE: | 0.38 in | AF: | 0.19 |
| P: | 1.38 in | LQ: | 4.09 in |
| D: | 2.06 | AA: | 7.44 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.469 | Service Factor: | 1 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.5 |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 1/8 X 1/16 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Assembly: | YF-1 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Model Code: | 17YF | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

