Grove Gear 17YF-1-1.000-48CZ-40-L2
Part #:17YF-1-1.000-48CZ-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AJ: | 3.75 |
| BD: | 3.88 | P: | 1.38 in |
| AF: | 0.19 | G: | 1.82 |
| AE2: | 0.56 | LQ: | 4.09 in |
| V: | 1.44 in | I: | 3.24 in |
| T: | 1 | H: | 0.53 in |
| AG: | 4.35 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | D: | 2.06 |
| LL: | 1.98 in | AK: | 3 |
| AB: | 3.44 | AA: | 7.44 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/8 X 1/16 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.5 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Model Code: | 17YF |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.469 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

