Grove Gear 17YF-1-1.000-48CZ-40-L4
Part #:17YF-1-1.000-48CZ-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | LL: | 1.98 in |
| P: | 1.38 in | G: | 1.82 |
| T: | 1 | BD: | 3.88 |
| AG: | 4.35 | AK: | 3 |
| AJ: | 3.75 | AA: | 7.44 |
| LQ: | 4.09 in | AE2: | 0.56 |
| BE: | 0.38 in | AF: | 0.19 |
| D: | 2.06 | H: | 0.53 in |
| V: | 1.44 in | AB: | 3.44 |
Technical Specifications
| Assembly: | YF-1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 0.469 | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48CZ |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/8 X 1/16 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Input Bore (C Face): | 0.5 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Center Distance (in): | 1.75 | Model Code: | 17YF |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

