Grove Gear 17YF-1-1.000-48CZ-50-L1
Part #:17YF-1-1.000-48CZ-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AE2: | 0.56 |
| AB: | 3.44 | Center Distance (in): | 1.75 in |
| AF: | 0.19 | AK: | 3 |
| P: | 1.38 in | BE: | 0.38 in |
| BD: | 3.88 | V: | 1.44 in |
| H: | 0.53 in | G: | 1.82 |
| BF: | 0.28 | LQ: | 4.09 in |
| AG: | 4.35 | I: | 3.24 in |
| T: | 1 | LL: | 1.98 in |
| AJ: | 3.75 | AA: | 7.44 |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 1.75 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/8 X 1/16 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.377 |
| Shaft Seal Material: | Viton | Model Code: | 17YF |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Input Bore (C Face): | 0.5 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

