Grove Gear 17YF-1-1.000-48CZ-50-L4
Part #:17YF-1-1.000-48CZ-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | BF: | 0.28 |
| AF: | 0.19 | BD: | 3.88 |
| LL: | 1.98 in | BE: | 0.38 in |
| H: | 0.53 in | T: | 1 |
| AA: | 7.44 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | G: | 1.82 |
| AG: | 4.35 | P: | 1.38 in |
| AB: | 3.44 | V: | 1.44 in |
| AE2: | 0.56 | AJ: | 3.75 |
| LQ: | 4.09 in | D: | 2.06 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.377 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1 in |
| Series Code: | OE | Bore Code: | 16 |
| Model Code: | 17YF | Ratio Range: | 50:1 |
| Input Bore (C Face): | 0.5 | Input Keyway (C Face): | 1/8 X 1/16 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

