Grove Gear 17YF-1-1.000-48CZ-50-L9
Part #:17YF-1-1.000-48CZ-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | V: | 1.44 in |
| AJ: | 3.75 | LQ: | 4.09 in |
| T: | 1 | BE: | 0.38 in |
| D: | 2.06 | AE2: | 0.56 |
| BD: | 3.88 | AG: | 4.35 |
| AA: | 7.44 | LL: | 1.98 in |
| AF: | 0.19 | G: | 1.82 |
| I: | 3.24 in | BF: | 0.28 |
| P: | 1.38 in | AB: | 3.44 |
| Center Distance (in): | 1.75 in | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 0.5 | Motor Frame Size: | 48CZ |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.377 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Model Code: | 17YF | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/8 X 1/16 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

