Grove Gear 17YF-1-1.000-48CZ-60-L3
Part #:17YF-1-1.000-48CZ-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AJ: | 3.75 |
| Center Distance (in): | 1.75 in | AK: | 3 |
| H: | 0.53 in | AE2: | 0.56 |
| LQ: | 4.09 in | I: | 3.24 in |
| AA: | 7.44 | AF: | 0.19 |
| LL: | 1.98 in | P: | 1.38 in |
| AB: | 3.44 | BD: | 3.88 |
| D: | 2.06 | T: | 1 |
| BF: | 0.28 | BE: | 0.38 in |
| G: | 1.82 | AG: | 4.35 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.317 | Input Style: | C-Face Quill |
| Model Code: | 17YF | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Ratio: | 60:1 | Input Bore (C Face): | 0.5 |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/8 X 1/16 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 48CZ |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

