Grove Gear 17YF-1-1.000-48CZ-60-L4
Part #:17YF-1-1.000-48CZ-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 3 |
| AF: | 0.19 | G: | 1.82 |
| AG: | 4.35 | BD: | 3.88 |
| V: | 1.44 in | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| AE2: | 0.56 | I: | 3.24 in |
| T: | 1 | LQ: | 4.09 in |
| AJ: | 3.75 | P: | 1.38 in |
| D: | 2.06 | AB: | 3.44 |
| AA: | 7.44 | BF: | 0.28 |
Technical Specifications
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 1/8 X 1/16 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Bore (C Face): | 0.5 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Model Code: | 17YF |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 48CZ | Input HP @ 1750 RPM: | 0.317 |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

