Grove Gear 17YF-1-1.000-48CZ-60-L9
Part #:17YF-1-1.000-48CZ-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | BE: | 0.38 in |
| LQ: | 4.09 in | LL: | 1.98 in |
| AK: | 3 | AB: | 3.44 |
| AG: | 4.35 | AE2: | 0.56 |
| T: | 1 | P: | 1.38 in |
| AF: | 0.19 | H: | 0.53 in |
| I: | 3.24 in | AA: | 7.44 |
| V: | 1.44 in | D: | 2.06 |
| AJ: | 3.75 | Center Distance (in): | 1.75 in |
| BD: | 3.88 | G: | 1.82 |
Technical Specifications
| Ratio Range: | 60:1 | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 1/8 X 1/16 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Product Type: | Right Angle | Model Code: | 17YF |
| Output RPM: | 29.2 | Motor Frame Size: | 48CZ |
| Input Bore (C Face): | 0.5 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.317 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

