Grove Gear 17YF-1-1.000-56C-10-L3
Part #:17YF-1-1.000-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | BE: | 0.38 in |
| AF: | 0.19 | LQ: | 4.09 in |
| AJ: | 5.88 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| AE2: | 0.56 | AB: | 3.44 |
| P: | 1.38 in | D: | 2.06 |
| H: | 0.53 in | LL: | 1.98 in |
| G: | 1.82 | T: | 1 |
| BF: | 0.41 | AA: | 7.44 |
| AK: | 4.5 | AG: | 4.35 |
Technical Specifications
| Ratio Range: | 10:1 | Model Code: | 17YF |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Ratio: | 10:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.37 | Bore Code: | 16 |
| Assembly: | YF-1 | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

