Grove Gear 17YF-1-1.000-56C-100-L2
Part #:17YF-1-1.000-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AF: | 0.19 | P: | 1.38 in |
| BE: | 0.38 in | AE2: | 0.56 |
| LL: | 1.98 in | T: | 1 |
| I: | 3.24 in | H: | 0.53 in |
| G: | 1.82 | V: | 1.44 in |
| AG: | 4.35 | AA: | 7.44 |
| AJ: | 5.88 | AB: | 3.44 |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 17YF |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.141 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

