Grove Gear 17YF-1-1.000-56C-100-L3
Part #:17YF-1-1.000-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AE2: | 0.56 |
| G: | 1.82 | H: | 0.53 in |
| LQ: | 4.09 in | I: | 3.24 in |
| BF: | 0.41 | T: | 1 |
| AF: | 0.19 | AB: | 3.44 |
| AJ: | 5.88 | D: | 2.06 |
| BD: | 5.88 | AA: | 7.44 |
| Center Distance (in): | 1.75 in | P: | 1.38 in |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 4.35 | LL: | 1.98 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.141 | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Model Code: | 17YF | Ratio: | 100:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

