How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AG: | 4.35 |
| H: | 0.53 in | AA: | 7.44 |
| V: | 1.44 in | AJ: | 5.88 |
| LL: | 1.98 in | AK: | 4.5 |
| LQ: | 4.09 in | BD: | 5.88 |
| T: | 1 | Center Distance (in): | 1.75 in |
| D: | 2.06 | I: | 3.24 in |
| BE: | 0.38 in | G: | 1.82 |
| AB: | 3.44 | AF: | 0.19 |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Model Code: | 17YF |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.03 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Assembly: | YF-1 | Center Distance (in): | 1.75 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

