Grove Gear 17YF-1-1.000-56C-15-L4
Part #:17YF-1-1.000-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | LL: | 1.98 in |
| AF: | 0.19 | AK: | 4.5 |
| BD: | 5.88 | AA: | 7.44 |
| LQ: | 4.09 in | BE: | 0.38 in |
| AE2: | 0.56 | G: | 1.82 |
| V: | 1.44 in | T: | 1 |
| H: | 0.53 in | P: | 1.38 in |
| BF: | 0.41 | AB: | 3.44 |
| AJ: | 5.88 | D: | 2.06 |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | 17YF | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

