Grove Gear 17YF-1-1.000-56C-15-L9
Part #:17YF-1-1.000-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AG: | 4.35 |
| AJ: | 5.88 | V: | 1.44 in |
| LQ: | 4.09 in | G: | 1.82 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| H: | 0.53 in | BF: | 0.41 |
| AA: | 7.44 | LL: | 1.98 in |
| T: | 1 | P: | 1.38 in |
| AE2: | 0.56 | AB: | 3.44 |
| AK: | 4.5 | AF: | 0.19 |
| D: | 2.06 | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.03 |
| Output Diameter (in): | 1 in | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | 17YF | Ratio: | 15:1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 1.75 |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

