Grove Gear 17YF-1-1.000-56C-20-L2
Part #:17YF-1-1.000-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AG: | 4.35 |
| T: | 1 | AA: | 7.44 |
| BD: | 5.88 | LL: | 1.98 in |
| AF: | 0.19 | D: | 2.06 |
| G: | 1.82 | AK: | 4.5 |
| AB: | 3.44 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | LQ: | 4.09 in |
| H: | 0.53 in | I: | 3.24 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | P: | 1.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Series Code: | OE | Ratio: | 20:1 |
| Model Code: | 17YF | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.814 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

