Grove Gear 17YF-1-1.000-56C-25-L2
Part #:17YF-1-1.000-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | I: | 3.24 in |
| LL: | 1.98 in | AK: | 4.5 |
| AB: | 3.44 | AG: | 4.35 |
| P: | 1.38 in | D: | 2.06 |
| BD: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 1.82 | LQ: | 4.09 in |
| AJ: | 5.88 | AE2: | 0.56 |
| Center Distance (in): | 1.75 in | AF: | 0.19 |
| AA: | 7.44 | V: | 1.44 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Model Code: | 17YF |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 0.665 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

