Grove Gear 17YF-1-1.000-56C-25-L3
Part #:17YF-1-1.000-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| I: | 3.24 in | G: | 1.82 |
| BD: | 5.88 | AA: | 7.44 |
| AF: | 0.19 | BF: | 0.41 |
| AK: | 4.5 | T: | 1 |
| LL: | 1.98 in | P: | 1.38 in |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| V: | 1.44 in | H: | 0.53 in |
| LQ: | 4.09 in | BE: | 0.38 in |
| D: | 2.06 | AB: | 3.44 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | 17YF | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.665 | Series Code: | OE |
| Output RPM: | 70 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

