Grove Gear 17YF-1-1.000-56C-25-L9
Part #:17YF-1-1.000-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 5.88 |
| D: | 2.06 | AF: | 0.19 |
| Center Distance (in): | 1.75 in | H: | 0.53 in |
| AB: | 3.44 | BF: | 0.41 |
| AG: | 4.35 | P: | 1.38 in |
| G: | 1.82 | V: | 1.44 in |
| AK: | 4.5 | BE: | 0.38 in |
| LL: | 1.98 in | AA: | 7.44 |
| I: | 3.24 in | LQ: | 4.09 in |
| AJ: | 5.88 | T: | 1 |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1 in | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Model Code: | 17YF |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.665 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

