How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| AB: | 3.44 | V: | 1.44 in |
| BF: | 0.41 | P: | 1.38 in |
| AA: | 7.44 | AE2: | 0.56 |
| BE: | 0.38 in | T: | 1 |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 3.24 in | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | G: | 1.82 |
| D: | 2.06 | LQ: | 4.09 in |
| AG: | 4.35 | AF: | 0.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.597 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 17YF | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

