Grove Gear 17YF-1-1.000-56C-30-L1
Part #:17YF-1-1.000-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | T: | 1 |
| BD: | 5.88 | AF: | 0.19 |
| H: | 0.53 in | BE: | 0.38 in |
| AB: | 3.44 | BF: | 0.41 |
| AJ: | 5.88 | V: | 1.44 in |
| P: | 1.38 in | D: | 2.06 |
| AA: | 7.44 | I: | 3.24 in |
| AE2: | 0.56 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | LL: | 1.98 in |
| LQ: | 4.09 in | G: | 1.82 |
Technical Specifications
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Center Distance (in): | 1.75 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 0.597 | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Model Code: | 17YF | Service Factor: | 1 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

