Grove Gear 17YF-1-1.000-56C-30-L2
Part #:17YF-1-1.000-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | BF: | 0.41 |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| LL: | 1.98 in | H: | 0.53 in |
| AK: | 4.5 | V: | 1.44 in |
| BE: | 0.38 in | T: | 1 |
| AB: | 3.44 | G: | 1.82 |
| D: | 2.06 | AE2: | 0.56 |
| AG: | 4.35 | P: | 1.38 in |
| AA: | 7.44 | AF: | 0.19 |
| AJ: | 5.88 | LQ: | 4.09 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Model Code: | 17YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Assembly: | YF-1 | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 0.597 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.75 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

