Grove Gear 17YF-1-1.000-56C-30-L3
Part #:17YF-1-1.000-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | I: | 3.24 in |
| AF: | 0.19 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | LQ: | 4.09 in |
| T: | 1 | H: | 0.53 in |
| AG: | 4.35 | D: | 2.06 |
| AE2: | 0.56 | AA: | 7.44 |
| V: | 1.44 in | BE: | 0.38 in |
| AB: | 3.44 | BF: | 0.41 |
| AK: | 4.5 | LL: | 1.98 in |
| G: | 1.82 | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Model Code: | 17YF |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.597 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

