Grove Gear 17YF-1-1.000-56C-30-L9
Part #:17YF-1-1.000-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | BD: | 5.88 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| AE2: | 0.56 | LQ: | 4.09 in |
| AK: | 4.5 | H: | 0.53 in |
| V: | 1.44 in | I: | 3.24 in |
| BF: | 0.41 | AF: | 0.19 |
| BE: | 0.38 in | AG: | 4.35 |
| T: | 1 | AJ: | 5.88 |
| LL: | 1.98 in | G: | 1.82 |
| P: | 1.38 in | AB: | 3.44 |
Technical Specifications
| Series Code: | OE | Model Code: | 17YF |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | YF-1 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.597 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

