Grove Gear 17YF-1-1.000-56C-40-L2
Part #:17YF-1-1.000-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | AK: | 4.5 |
| T: | 1 | G: | 1.82 |
| H: | 0.53 in | AE2: | 0.56 |
| AJ: | 5.88 | BE: | 0.38 in |
| LL: | 1.98 in | D: | 2.06 |
| BD: | 5.88 | AA: | 7.44 |
| AB: | 3.44 | I: | 3.24 in |
| V: | 1.44 in | LQ: | 4.09 in |
| BF: | 0.41 | AF: | 0.19 |
| Center Distance (in): | 1.75 in | P: | 1.38 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Model Code: | 17YF | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.469 | Ratio: | 40:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

