Grove Gear 17YF-1-1.000-56C-40-L9
Part #:17YF-1-1.000-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | AJ: | 5.88 |
| D: | 2.06 | AB: | 3.44 |
| BE: | 0.38 in | P: | 1.38 in |
| AE2: | 0.56 | G: | 1.82 |
| T: | 1 | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| AK: | 4.5 | AG: | 4.35 |
| LQ: | 4.09 in | BF: | 0.41 |
| LL: | 1.98 in | I: | 3.24 in |
| V: | 1.44 in | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Assembly: | YF-1 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 0.469 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 43.8 | Model Code: | 17YF |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

