How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.38 in |
| BD: | 5.88 | AF: | 0.19 |
| AA: | 7.44 | AE2: | 0.56 |
| H: | 0.53 in | V: | 1.44 in |
| T: | 1 | I: | 3.24 in |
| BF: | 0.41 | D: | 2.06 |
| AK: | 4.5 | G: | 1.82 |
| LQ: | 4.09 in | Center Distance (in): | 1.75 in |
| AB: | 3.44 | AJ: | 5.88 |
| AG: | 4.35 | LL: | 1.98 in |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1 in |
| Model Code: | 17YF | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.7 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

