How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | AE2: | 0.56 |
| H: | 0.53 in | BF: | 0.41 |
| AA: | 7.44 | P: | 1.38 in |
| V: | 1.44 in | T: | 1 |
| LQ: | 4.09 in | BD: | 5.88 |
| AF: | 0.19 | AG: | 4.35 |
| BE: | 0.38 in | LL: | 1.98 in |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| D: | 2.06 | G: | 1.82 |
| AK: | 4.5 | I: | 3.24 in |
Technical Specifications
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Gear Type: | Worm |
| Series Code: | OE | Ratio Range: | 5:1 |
| Center Distance (in): | 1.75 | Model Code: | 17YF |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.7 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

