How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AJ: | 5.88 |
| AG: | 4.35 | H: | 0.53 in |
| LQ: | 4.09 in | I: | 3.24 in |
| BE: | 0.38 in | AB: | 3.44 |
| AA: | 7.44 | AF: | 0.19 |
| AK: | 4.5 | P: | 1.38 in |
| AE2: | 0.56 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | G: | 1.82 |
| LL: | 1.98 in | BF: | 0.41 |
| T: | 1 | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Output RPM: | 350 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 17YF | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.7 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

