How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| BE: | 0.38 in | LQ: | 4.09 in |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| AA: | 7.44 | AK: | 4.5 |
| G: | 1.82 | V: | 1.44 in |
| AJ: | 5.88 | BF: | 0.41 |
| P: | 1.38 in | AB: | 3.44 |
| LL: | 1.98 in | AG: | 4.35 |
| D: | 2.06 | AE2: | 0.56 |
| AF: | 0.19 | T: | 1 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 35 |
| Output Diameter (in): | 1 in | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 17YF |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.377 |
| Input Style: | C-Face Quill | Bore Code: | 16 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

