Grove Gear 17YF-1-1.000-56C-50-L2
Part #:17YF-1-1.000-56C-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | D: | 2.06 |
| AJ: | 5.88 | AA: | 7.44 |
| AF: | 0.19 | I: | 3.24 in |
| V: | 1.44 in | AG: | 4.35 |
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 1.98 in | BE: | 0.38 in |
| BF: | 0.41 | T: | 1 |
| G: | 1.82 | AK: | 4.5 |
| P: | 1.38 in | Center Distance (in): | 1.75 in |
| LQ: | 4.09 in | BD: | 5.88 |
Technical Specifications
| Bore Code: | 16 | Ratio: | 50:1 |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Model Code: | 17YF | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.377 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

