Grove Gear 17YF-1-1.000-56C-50-L3
Part #:17YF-1-1.000-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | BD: | 5.88 |
| AK: | 4.5 | AF: | 0.19 |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 1.44 in | AE2: | 0.56 |
| P: | 1.38 in | BF: | 0.41 |
| AB: | 3.44 | G: | 1.82 |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| LL: | 1.98 in | LQ: | 4.09 in |
| I: | 3.24 in | AJ: | 5.88 |
| D: | 2.06 | T: | 1 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.377 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Model Code: | 17YF | Service Factor: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

